IESNA:LM-63-2002
[TEST]P1201041
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-950-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14030
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1604.3 1579.8 1596.2 1628.2 1663.9 1699.6 1733.1 1759.1 1782.9 1816.4
1866.3 1946.7 2059.8 2193.7 2401.3 2745.1 3132.8 3592.7 4157.5 4728.2
5334.7 5808 6104.1 6319.2 6401 6432.3 6542.4 6760.4 6755.2 6148.8
4612.9 1972.7 516.4 213.6 79.6 22.3 0
1604.3 1588.7 1605.1 1637.1 1672.8 1708.5 1740.5 1766.6 1790.4 1822.4
1870.7 1950.4 2062 2193 2393.1 2719.8 3100.8 3547.3 4097.2 4743.1
5345.1 5809.4 6100.4 6308 6394.3 6444.9 6565.5 6783.5 6748.5 6095.2
4470 1829.1 515.7 208.4 78.9 21.6 0
1604.3 1586.5 1600.6 1630.4 1664.6 1697.4 1726.4 1745.7 1763.6 1789.6
1830.6 1897.5 1995 2113.3 2290.4 2577.7 2944.5 3379.1 3859.1 4404.5
4947 5439.6 5784.9 6023 6184.5 6343 6544.6 6792.4 6906.3 6468
5128.6 2605.2 787.3 289.5 140.6 30.5 0
1604.3 1583.5 1596.9 1623.7 1652.7 1681 1707 1720.4 1729.4 1742.8
1768.1 1812.7 1882.7 1967.5 2086.5 2281.5 2548.7 2863.4 3218.4 3624.7
4074.9 4545.9 4991.6 5374.9 5706 6026.7 6446.4 6948.7 7348.3 7343.8
6618.3 4899.4 2221.2 863.9 298.4 103.4 0
1604.3 1583.5 1593.9 1617.7 1643 1668.3 1693.6 1707.8 1714.5 1721.2
1743.5 1775.5 1829.8 1891.6 1961.5 2065.7 2222 2419.9 2669.2 2968.3
3307.7 3661.1 4067.4 4500.5 4955.9 5443.3 5994 6666.7 7509 8210
8326.8 7452.5 5068.3 2476.5 873.6 212.8 0
1604.3 1584.3 1593.2 1614.8 1639.3 1666.1 1689.9 1706.3 1714.5 1722.7
1748 1782.9 1833.5 1887.9 1938.5 2006.9 2127.5 2283 2486.9 2738.4
3022.7 3335.2 3663.4 4051.1 4479.7 4954.4 5510.3 6203.1 7162.3 8163.9
8732.4 8163.1 6028.2 3382.8 1395.2 323 0
1604.3 1583.5 1591 1611.8 1636.3 1662.4 1686.2 1704.1 1715.2 1728.6
1753.2 1790.4 1835 1875.2 1908.7 1963 2056.8 2176.6 2344.8 2555.4
2792 3047.2 3330 3650 4019.1 4424.6 4962.6 5633.8 6538.7 7643.7
8346.2 7701.8 5288.5 2760.7 1009.8 172.6 0
1604.3 1588.7 1590.2 1607.3 1631.9 1660.9 1688.4 1711.5 1730.9 1744.2
1760.6 1785.2 1813.5 1832.8 1854.4 1889.4 1939.2 2002.5 2098.5 2242.8
2404.3 2588.8 2798.7 3036.8 3303.2 3621.7 4000.5 4472.2 5052.7 5801.3
6265.6 5466.4 3530.2 1574.6 402.6 66.2 0
1604.3 1593.9 1593.2 1605.1 1628.9 1660.2 1692.2 1721.9 1745.7 1762.8
1778.5 1793.4 1797.8 1796.3 1803.8 1820.1 1846.9 1886.4 1946.7 2034.5
2156.5 2297.9 2470.5 2674.4 2905.8 3166.3 3450.5 3783.2 4179.8 4522.1
4441 3545 2025.5 731.5 182.3 51.3 0
1604.3 1599.1 1599.9 1608.8 1631.1 1659.4 1696.6 1733.1 1762.1 1785.2
1804.5 1815.7 1815.7 1812 1808.2 1806.8 1813.5 1835 1876.7 1943.7
2038.9 2165.4 2314.3 2491.4 2700.5 2937.1 3190.8 3454.3 3673 3699.8
3269 2161.7 772.4 209.1 101.9 40.2 0
1604.3 1607.3 1611 1624.4 1648.3 1676.5 1716 1756.9 1794.8 1830.6
1865.5 1893.8 1913.9 1931.8 1947.4 1966 1993.5 2030.7 2086.5 2176.6
2311.3 2490.6 2716.1 3013 3394.7 3797.3 4217.7 4534 4574.2 3969.2
2762.2 1356.6 374.3 124.3 55.8 16.4 0
1604.3 1609.6 1616.3 1631.1 1657.2 1689.9 1732.3 1778.5 1823.1 1869.3
1919.9 1969 2018.1 2067.9 2124.5 2198.2 2289.7 2408.8 2563.5 2761.5
3008.5 3289.8 3602.3 3975.9 4384.4 4752 4970.8 4932.1 4494.6 3503.4
2134.9 1015 343 119.8 46.9 9.7 0
1604.3 1613.3 1624.4 1644.5 1675 1712.2 1761.4 1817.2 1870.7 1933.3
2004.7 2087.3 2181.8 2291.9 2427.4 2599.3 2806.1 3037.5 3277.9 3521.2
3757.9 3975.2 4176.1 4392.6 4616.6 4763.9 4741.6 4480.4 3906.7 2872.4
1689.2 731.5 271.6 110.1 44.6 10.4 0
1604.3 1620 1641.6 1673.6 1716 1765.8 1829.8 1903.5 1994.3 2108.1
2257 2435.5 2632.7 2859.7 3074.8 3264.5 3409.6 3511.6 3574.8 3616.5
3653.7 3669.3 3629.1 3547.3 3403.7 3120.9 2649.1 2001.7 1305.2 747.1
403.3 229.9 145.1 92.3 51.3 12.7 0
1604.3 1625.2 1658.7 1702.6 1756.9 1822.4 1905.7 2018.1 2161 2341
2539.7 2729.5 2895.4 3015.2 3080.7 3097.1 3071 3004.1 2890.2 2718.3
2490.6 2207.8 1860.3 1472.6 1119.2 857.2 674.9 537.3 428.6 346.8
273.1 212.8 162.2 107.9 58.8 13.4 0
1604.3 1631.9 1678.8 1734.6 1799.3 1881.2 1992 2141.6 2325.4 2517.4
2682.6 2801.7 2856 2846.3 2781.6 2668.5 2501 2268.1 2004.7 1736.1
1507.6 1329.8 1180.2 1026.9 868.4 729.2 614.7 520.1 436.1 362.4
297.7 239.6 183.1 118.3 70.7 21.6 0
1604.3 1639.3 1697.4 1765.1 1846.2 1945.9 2082.1 2259.9 2451.2 2604.5
2693 2710.1 2667.7 2577.7 2445.2 2251 2015.1 1771.8 1565.7 1420.5
1329.8 1253.9 1156.4 1042.5 900.4 790.3 699.5 607.2 526.1 456.2
389.9 318.5 248.5 177.8 109.4 38 0
1604.3 1649.7 1718.9 1796.3 1886.4 1998 2148.3 2337.3 2513.7 2613.4
2624.6 2562.8 2465.3 2344 2184 1985.3 1768.1 1577.6 1465.2 1393.8
1294 1195.8 1068.6 957 927.9 865.4 780.6 696.5 616.9 538
459.9 388.4 311 235.1 154.8 55.8 0
1604.3 1656.4 1734.6 1823.1 1925.1 2045.6 2201.1 2376 2524.1 2568.7
2515.9 2408.8 2293.4 2163.9 2009.2 1826.1 1640.8 1521 1478.6 1396.7
1283.6 1130.3 989.7 965.9 927.2 864.7 786.5 704.7 625.1 547.7
471 401.1 323.7 251.5 163 68.5 0
1604.3 1663.1 1747.2 1844.7 1955.6 2083.6 2243.6 2419.9 2527.1 2506.2
2397.6 2265.9 2149.8 2037.4 1899 1735.3 1589.5 1545.6 1497.2 1393
1232.3 1034.3 979.3 947.3 922 860.2 787.3 710.6 630.3 550.7
476.2 386.9 293.9 218.8 134.7 54.3 0
1604.3 1667.6 1750.9 1852.9 1968.2 2100.7 2264.4 2440 2529.3 2477.2
2343.3 2208.6 2089.5 1974.2 1848.4 1712.2 1594.7 1566.4 1499.4 1377.4
1181.7 1018.7 965.9 926.4 904.9 850.5 786.5 712.1 636.2 561.8
489.6 394.4 292.4 218 108.6 46.1 0
1604.3 1664.6 1752.4 1853.6 1969 2100.7 2262.9 2439.3 2535.3 2485.4
2351.5 2215.3 2096.2 1982.4 1859.6 1728.6 1612.5 1585.7 1514.3 1389.3
1188.4 1023.9 968.1 922.7 898.9 846.8 786.5 713.6 639.2 566.3
491.1 388.4 289.5 207.6 107.2 42.4 0
